DAC 150 FV By Hauschild, Germany
The SpeedMixer™ DAC 150 FV is an economical
laboratory-sized instrument for the rapid mixing and
grinding of materials that would otherwise require large amounts of time and/or effort to mix and/or grind.
Product outline
Dimensions: 275 mm wide, 275 mm deep, 410 mm high.
Weight: approx. 28 kgs.
Possible mixing time settings: 5 - 60 seconds.
How does it work?
The SpeedMixer DAC 150 FV works by spinning a high speed-mixing arm in one direction while the basket rotates in the opposite direction (thus, the name - Dual Asymmetric Centrifuge). This combination of forces in
different planes enables incredibly fast mixing, and yet the precision construction of each machine gives it a balance that allows amazingly quiet operation.
What can it do?
With this instrument, the typical mixing time for fully dispersing a colour paste in a silicone sealant
is less than 10 seconds; for mixing fumed silica or precipitated chalk silicone formulations 8 - 14
seconds will normally suffice. These are both operations that would otherwise require 3 hours or
more of mixing time, and they can only be done in quantities of 1 quart or greater. Mixing never
incorporates air and additional mixing time removes air from the blend, yielding a finished product
when the mixing process is done. Fluids of widely differing viscosities can be blended quickly.
What materials can it mix?
The SpeedMixer DAC 150 FV is useful for 1 and 2 part silicones, polyurethanes,
polysulfides, acrylics and a
wide range of other materials. There are certainly a great number of products not included in this
list that can benefit from
the use of the SpeedMixer technology. With disposable cups, there is no worry about
contamination in colour master
batches, pharmaceutical products, or other sensitive materials, since the DAC 150 FV has no
mixing components to
clean. Both re-usable and less expensive disposable cups (recommended especially where crosscontamination
is a
problem) are available. The Speed Mixer DAC 150 FV also allows the use of higher filler loadings
than conventional
mixers, e.g., 25% or more of fumed silica into a silicone!
How much can it mix?
The maximum batch weight that can be mixed is 100 grams, (150g total, including the mixing cup,
lid, and holder). Cups are used with holders that have weights designed to maintain the balance of
the machine. Various cup sizes are available (Max 10, 20, 40, 60 and 100 gram) to meet your
needs and minimize material waste by tailoring the actual batch size to the quantity you need, not
what the mixer requires. For larger sample quantities up to 300g - the DAC 400 Range is now
available.
Where is this instrument used?
The main current applications are for lab screening of development formulations and formulation
components, for QA testing, and for small volume production. The incredible speed of mixing /
grinding allows a complete sealant, coating, plastisol, or adhesive batch to be made in less than 5
minutes! The bottleneck now becomes the weighing operation, not the mixing / grinding. This
makes every SpeedMixer™ user a better compounder, since it allows the mixing of many
iterations that would otherwise go untested due to time constraints. The SpeedMixer DAC 150 FV
has proven itself extremely useful for tests involving cure rates, colours , and appearance, as well
as the measurement of basic physical properties. This permits the screening of numerous
formulations before the next phase of development scale-up. SpeedMixer technology involves
using the proper cup for each mixture to be run. Contact us for recommendations on the products
to be used.
How do I control the instrument speed to avoid damage to my product?
Especially designed for research and development work, the DAC 150 FV has variable speed
(300 - 3500 rpm, set by the revolution rate) and a window for viewing the mixing basket, allowing
more in-depth research work to be done. The speed is adjusted by simply turning the control dial.
Additionally, fixed speeds can be set using the keyboard and by –pass the speed control dial - in
order to carry out a series of batches at a desired speed. Using lower speeds can help avoid some
of the effects of the tremendous centrifugal forces generated at top speed, e.g., the build-up of frictional heat in sensitive mixes, or the potential damage to microenvironments.
Who is Hauschild?
Hauschild is one of the major European dental supply houses, based in Germany. The SpeedMixer technology was originally developed for the quick mixing of dental impression materials and other dental compounds.
For further information, please contact us:
Other products in this range