Home Page Company Products News and Events Contact us Login UK Site
Below Header
Contact request form
Service request form
Parts request form
Accounts - payment form
DAC 150 Series
DAC 400 Mixers
DAC 600 Mixers
DAC 800 Mixers
DAC 1100 Mixer
DAC 1100 FVZ
DAC 3000 Mixers
Containers
Dispensing Equipment
Mixing Service
<empty>
Microscopy SEM Service 
International sales...

UK Site Irish Site Swedish Site Other Countries USA Site
A National and International service supplying the SpeedMixer™ by Hauschild.
Supporting a full range of Mixing and Dispensing Products.


Cartridge and syringe mixing

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

DAC 1100 FVZ By Hauschild, Germany

The SpeedMixer™ DAC 1100 FVZ is a laboratory-sized instrument for the rapid mixing and grinding of materials that would otherwise require large amounts of time and / or effort to mix and / or grind.

Product outline

Dimensions: 40 cm wide, 52.9 cm deep, 61.0 cm high.
Weight: approx. 95 kgs.
Possible mixing time settings: 5 seconds to 10 minutes.

 

DAC 800 FVZ

How does it work?

The SpeedMixer DAC 1100 FV(Z) works by the spinning of a high speed mixing arm in one direction while the basket rotates in the opposite direction (thus, the name - Dual Asymmetric Centrifuge). This combination of forces in different planes enables incredibly fast mixing, and yet the precision construction of each machine gives it a balance that allows amazingly quiet operation.

What can it do?

With this instrument, the typical mixing time for fully dispersing a color paste in a silicone sealant is less than 10 seconds; for mixing fumed silica or precipitated chalk silicone formulations 8 - 14 seconds will normally suffice. These are both operations that would otherwise require up to 3 hours or more of mixing time, and they can only be done in quantities of 1 quart or greater. Mixing does not incorporate any air and additional mixing time removes air from the blend, yielding a finished product when the mixing process is done. Fluids of widely differing viscosities can be blended quickly.

What materials can it mix?

The SpeedMixer DAC 1100 FVZ is useful for 1 and 2 part silicones, polyurethanes, polysulfides, acrylics and a wide range of other materials. There are certainly a great number of products not included in this list that can benefit from the use of the SpeedMixer technology. With disposable cups, there is no worry about contamination in color master batches, pharmaceutical products, or other sensitive materials, since the DAC 1100 FVZ has no mixing components to clean. Both re-usable and less expensive disposable cups (recommended especially where cross-contamination is a problem) are available. The Speed Mixer DAC 1100 FVZ also allows the use of higher filler loadings than conventional mixers, e.g., 25% or more of fumed silica into a silicone!

How much can it mix?

The maximum batch weight that can be mixed is 1000 grams, (1100g total, including the mixing cup, lid, and holder). Cups are used with holders that have weights designed to maintain the balance of the machine. Various cup sizes are available (Max 300, Max 200) to meet your needs and minimize material waste by tailoring the actual batch size to the quantity you need, not what the mixer requires. For smaller sample quantities from 5g to 100g - the DAC 150 FV(Z) is available.

Where is this instrument used?

The main current applications are for lab screening of development formulations and formulation components, for QA testing, and for small volume production. With the incredible speed of mixing the bottleneck now becomes the weighing operation, not the mixing . This makes every SpeedMixer™ user a better compounder, since it allows the mixing of many iterations that would otherwise go untested due to time constraints. The SpeedMixer DAC 1100 FVZ has proven itself extremely useful for tests involving cure rates, colors, and appearance, as well as the measurement of basic physical properties. This permits the screening of numerous formulations before the next phase of development scale-up. SpeedMixer technology involves using the proper size cup for each mixture to be run. Contact us for recommendations on the products to be used.

How do I control the instrument speed to avoid damage to my product?

Especially designed for research and development and quality control work, the DAC 1100 FVZ has variable speed S (500 – 2,150 rpm, set by the revolution rate) and a window for viewing the mixing basket, allowing more in-depth research work to be done. The speed is adjustable. Fixed speeds can be set using the keyboard and by-pass the speed control dial - in order to carry out a series of batches at a desired speed. Using lower speeds can help avoid some of the effects of the tremendous centrifugal forces generated at top speed, e.g., the build-up of frictional heat in sensitive mixes, or the potential damage to micro environments.

Who is Hauschild?

Hauschild is one of the major European dental supply houses, based in Germany. The SpeedMixer technology was originally developed for the quick mixing of dental impression materials and other dental compounds.

For further information, please contact us: