Resources
A National and International service supplying the SpeedMixer™ by Hauschild.
Supporting a full range of Mixing and Dispensing Products.
See our international sales page
International sales...
|
|
Cups & Holders - 400 series
Part Number |
Description |
|
|
|
Box |
|
|
|
|
|
|
Quantity |
|
|
|
|
|
|
|
401 126n |
400 Hexa Max 10 Holder |
|
|
n/a |
401 127 |
400 Quad Max 15 Holder |
|
|
n/a |
401 124 |
400 Quad Max 20 Holder |
|
|
n/a |
401 123d |
400 Double Max 20 Holder |
|
|
n/a |
401 122 |
400 Max 60 Holder |
|
|
n/a |
401 121 |
400 Max 100 Holder |
|
|
n/a |
401 120 |
400 Max 200 holder |
|
|
n/a |
401 351 |
400 Semco Holder 2.5oz |
|
|
n/a |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Part Number |
Cup & Holder Type |
Weight Empty |
Usable Weight |
Minimum |
Box |
|
|
|
Cup & Holder |
Material |
Order |
Quantity |
|
|
|
|
|
|
|
501 219j |
Max 300 Jar |
100g +/- 1 |
150 - 300g |
50 |
120 |
501 219l |
Max 300/295L Lid |
|
|
50 |
210 |
501 218j |
Max 295 Long Jar |
105g +/- 2 |
145 - 295g |
50 |
90 |
501 219l |
Max 300/295L Lid |
|
|
50 |
210 |
501 220j |
Max 200 Jar |
200 +/- 3 |
50 - 200g |
100 |
138 |
501 221l |
Max 200 Lid |
|
|
100 |
456 |
501 221j |
Max 100 Jar |
225 +/- 5 |
25-175g |
100 |
175 |
501 221l |
Max 100 Lid |
|
|
100 |
760 |
|
|
|
|
|
|
|
| |
|
|
|
|
|
There is no holder required for the Max 300 & 295l Jars
as they fit directly into the basket. |
| |
|
|
|
|
|
|
|
|
| © 2006 Syndev® All Rights Reserved |
| |
|
|
|
|
|
All the DAC Range of SpeedMixers use disposable Jars and Lids. These eliminate clean up and have the added advantage of enabling the user to store material once mixed. |
|