Synergy Devices Limited - SpeedMixer™

System Mixing PotSpeedMixer.co.uk
SpeedMixer


more details...

Below Header
UK Site
Home Page Company Products News and Events Contact us Login
Below Header
DAC 150 Series
DAC 400 Mixers 
DAC 600 Mixers 
DAC 800 Mixers
DAC 1100 Mixers
DAC 3000 Mixers
Containers
Cups & Holders - 150
Cups & Holders - 400
Dispensing Equipment
Mixing Service
<empty>
Microscopy SEM Service 
Resources

A National and International service supplying the SpeedMixer™ by Hauschild.
Supporting a full range of Mixing and Dispensing Products.

See our international sales page
International sales...


 

 

 

 

 

 

 

 

 

 

Disposable Cups & Holders - 150 series

Placeholder Image

 

 

 

Mixing System

All the DAC Range of SpeedMixers use disposable Jars and Lids. These eliminate clean up and have the added advantage of enabling the user to store material once mixed.

 

Part Number Cup & Holder Type Weight Empty Weight of Material Minimum Quantity
    Cup & Holder (Usable) Order  Box
Max 10          
           
501 226J Max 10 Thin Jar 115g = /- 3 0-20g 200 2418
501 226l Max 10 Lid     200 4000
501 126h Max 10 Holder 115g = /- 3 0-20g 1 n/a
501 126ht Max 10 Twin Holder 122g + /= 3 0-15g 1 n/a
           
Max 15          
           
501 227j Max 15 Jar 108g +/- 3 0-20g 200 1920
501 227l Max 15 Lid     200 2200
501 127h Max 15 Holder 108g +/- 3 0-20g 1 n/a
           
Max 20          
           
501 224j Max 20 Jar 104g +/-3 0-30g 200 1188
501 224l Max 20 Lid     200 2200
501 124h Max 20 Holder 104g +/-3 0-30g 1 n/a
           
Max 40          
           
501 223j Max 40 Jar 90g +/- 3 10 - 60g 200 420
501 223l Max 40 Lid     200 1300
501 123hh Max 40 Heavy Holder 90g +/- 3 10 - 60g 1 n/a
           
Max 60          
           
501 222j Max 60 jar 85g +/- 3 15 - 65g 200 432
501 222l Max 60 Lid     200 1100
501 122hh Max 60 Heavy Holder 85g +/- 3 15 - 65g 1 n/a
           
Max 100          
           
501 221j Max 100 Jar 50g +/- 3 50 - 100g 100 175
501 221l Max 100 Lid     100 760
501 121h Max 100 Holder 50g +/- 3 50 - 100g 1 n/a
501 121hh Max 100 Heavy Holder 80g +/- 3 20 - 70g 1 n/a
           
The mixer has been set up to mix a maximum of 150 grams total weight and a minimum of 100 grams.?
It has a counter weight to balance the mixing cup as it rotates.
Preferably, the total mixing weghts should be between 115grams and 140 grams.?
This will minimise vibrations and reduce excessive wear on machine
           
 
Please Contact Us For Your Requirements
         
© 2006 Syndev® All Rights Reserved